11.2.37 CANx Transmit Event FIFO User Address Register High(1)

Note:
  1. This register is not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: CxTEFUAH
Offset: 0x5CA, 0x70A

Bit 15141312111098 
 TEFUA[31:24]  
Access RRRRRRRR 
Reset xxxx0000 
Bit 76543210 
 TEFUA[23:16]  
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – TEFUA[31:16] Transmit Event FIFO User Address bits

A read of this register will return the address where the next event is to be read (FIFO tail).