11.2.66 CAN1 Filter Object Register x High (x = 0 to 15)
| Name: | C1FLTOBJxH |
| Offset: | 0x782, 0x78A, 0x792, 0x79A, 0x7A2, 0x7AA, 0x7B2, 0x7BA, 0x7C2, 0x7CA, 0x7D2, 0x7DA, 0x7E2, 0x7EA, 0x7F2, 0x7FA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EXIDE | SID11 | EID[17:13] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EID[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 14 – EXIDE Extended Identifier Enable bit
If MIDE = 1:
| Value | Description |
|---|---|
1 |
Matches only messages with Extended Identifier addresses |
0 |
Matches only messages with Standard Identifier addresses |
Bit 13 – SID11 Standard Identifier Filter bit
Bits 12:0 – EID[17:5] Extended Identifier Filter bits
In DeviceNet™ mode, these are the filter bits for the first two data bytes.