11.2.32 CANx Bus Diagnostics Register 1 High
| Name: | CxBDIAG1H |
| Offset: | 0x5BE, 0x6FE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DLCMM | ESI | DCRCERR | DSTUFERR | DFORMERR | DBIT1ERR | DBIT0ERR | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXBOERR | NCRCERR | NSTUFERR | NFORMERR | NACKERR | NBIT1ERR | NBIT0ERR | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – DLCMM DLC Mismatch bit
During a transmission or reception, the specified DLC is larger than the PLSIZE[2:0] of the FIFO element.
Bit 14 – ESI ESI Flag of a Received CAN FD Message Set bit
Bit 13 – DCRCERR Same as for nominal bit rate
Bit 12 – DSTUFERR Same as for nominal bit rate
Bit 11 – DFORMERR Same as for nominal bit rate
Bit 9 – DBIT1ERR Same as for nominal bit rate
Bit 8 – DBIT0ERR Same as for nominal bit rate
Bit 7 – TXBOERR Device Went to Bus Off bit (and auto-recovered)
Bit 5 – NCRCERR Received Message with CRC Incorrect Checksum bit
The CRC checksum of a received message was incorrect. The CRC of an incoming message does not match with the CRC calculated from the received data.
Bit 4 – NSTUFERR Received Message with Illegal Sequence bit
More than five equal bits in a sequence have occurred in a part of a received message where this is not allowed.
Bit 3 – NFORMERR Received Frame Fixed Format bit
A fixed format part of a received frame has the wrong format.
Bit 2 – NACKERR Transmitted Message Not Acknowledged bit
Transmitted message was not Acknowledged.
Bit 1 – NBIT1ERR Transmitted Message Recessive Level bit
During the transmission of a message (with the exception of the arbitration
field), the device wanted to send a recessive level (bit of logical value
‘1’), but the monitored bus value was dominant.
Bit 0 – NBIT0ERR Transmitted Message Dominant Level bit
During the transmission of a message (or Acknowledge bit, active
error flag or overload flag), the device wanted to send a dominant level (data or
identifier bit of logical value ‘0’), but the monitored bus value
was recessive. During bus-off recovery, this status is set each time a sequence of 11
recessive bits has been monitored. This enables the CPU to monitor the progress of
the bus-off recovery sequence, indicating the bus is not stuck at dominant or
continuously disturbed.