11.2.16 CAN Interrupt Register High
| Name: | CxINTH |
| Offset: | 0x59E, 0x6DE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IVMIE | WAKIE | CERRIE | SERRIE | RXOVIE | TXATIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFIE | MODIE | TBCIE | RXIE | TXIE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 15 – IVMIE Invalid Message Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Invalid message interrupt is enabled |
0 |
Invalid message interrupt is disabled |
Bit 14 – WAKIE Bus Wake-up Activity Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Wake-up activity interrupt is enabled |
0 |
Wake-up Activity Interrupt is disabled |
Bit 13 – CERRIE CAN Bus Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
CAN bus error interrupt is enabled |
0 |
CAN bus error interrupt is disabled |
Bit 12 – SERRIE System Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
System error interrupt is enabled |
0 |
System error interrupt is disabled |
Bit 11 – RXOVIE Receive Buffer Overflow Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Receive buffer overflow interrupt is enabled |
0 |
Receive buffer overflow interrupt is disabled |
Bit 10 – TXATIE Transmit Attempt Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Transmit attempt interrupt is enabled |
0 |
Transmit attempt interrupt is disabled |
Bit 4 – TEFIE Transmit Event FIFO Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Transmit event FIFO interrupt is enabled |
0 |
Transmit event FIFO interrupt is disabled |
Bit 3 – MODIE Mode Change Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Mode change interrupt is enabled |
0 |
Mode change interrupt is disabled |
Bit 2 – TBCIE CAN Timer Interrupt Enable bit
| Value | Description |
|---|---|
1 |
CAN timer interrupt is enabled |
0 |
CAN timer interrupt is disabled |
Bit 1 – RXIE Receive Object Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Receive object interrupt is enabled |
0 |
Receive object interrupt is disabled |
Bit 0 – TXIE Transmit Object Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Transmit object interrupt is enabled |
0 |
Transmit object interrupt is disabled |