49.1 Absolute Maximum Ratings
Absolute maximum ratings are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
Absolute Maximum Ratings (1) | |
Ambient temperature under bias | -40°C to +125°C |
Storage temperature | -60°C to +150°C |
Voltage on (VDD/AVDD) with respect to VSS | -0.3V to +3.80V |
Voltage on any pins, with respect to VSS (2) | -0.3V to (VDD+0.3V) -0.3V to (AVDD+0.3V) |
Maximum current out of VSS pins | 357 mA |
Maximum current into (VDD/AVDD) pins (3) | 184 mA |
Maximum output current sourced/sunk by any Non-High Sink I/O pin (4) | 27 mA |
Maximum output current sourced/sunk by any High Sink I/O pin (4) | 50 mA |
Maximum current sunk by all ports | 287 mA |
Maximum current sourced by all ports (3) | 114 mA |
Maximum Junction Temperature | +145°C |
ESD Qualification | |
Human Body Model (HBM) per JESD22-A114 | 2000 V |
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins / Corner pins) | 500 V / 750 V |
Note:
|