49.17 DFLL48M Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
DFLL48M (Open Loop) (1,2) | |||||||
DFLL_1 | DFLL48M_OL_FOUT | DFLL48M Open Loop Clock Frequency | 45.6 | 46.4 | 47 | MHz |
LDO Mode, Performance Level 0 Mode |
DFLL_1A | 47.4 | 47.9 | 48.5 |
LDO Mode, Performance Level 2 Mode | |||
DFLL_1B | 45.1 | 46.4 | 47.3 |
BUCK Mode, Performance Level 0 Mode | |||
DFLL_1C | 47.3 | 47.9 | 48.6 |
BUCK Mode, Performance Level 2 Mode | |||
DFLL_9 | DFLL48M_OL_SRT | Start-Up (Ready bit valid) | — | — | 11 | µs |
Performance Level 0 Mode |
DFLL_9A | — | — | 10 |
Performance Level 2 Mode | |||
DFLL48M (Closed Loop) (3,4) | |||||||
DFLL_11 | DFLL48M_CL_FIN | DFLL48M Closed loop Input Frequency Range | 0.732 | 32.768 | 33 | kHz | - |
DFLL_13 | DFLL48M_CL_FOUT | DFLL48M Closed Loop Clock Frequency | 47.7 | 48 | 48.3 | MHz |
LDO Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 |
DFLL_13A | 47.8 | 48 | 48.2 |
LDO Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_13B | 47.2 | 48 | 48.9 |
BUCK Mode, Performance Level 0 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_13C | 47.7 | 48 | 48.3 |
BUCK Mode, Performance Level 2 Mode, XOSC32 32.768 kHz PPM≤100 | |||
DFLL_15 | DFLL48M_CL_Jitter | DFLL48M Period Jitter Pk-to-Pk | — | — | 2 | % |
LDO Mode, Performance Level 0 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm |
DFLL_15A | — | — | 1 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
DFLL_15B | — | — | 13 |
LDO Mode, Performance Level 0 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
DFLL_15C | — | — | 4 |
LDO Mode, Performance Level 2 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
DFLL_21 | DFLL48M_CL_SRT (5) | DFLL48M Closed Loop Mode Lock Time | — | — | 2074 | µs |
Performance Level 0 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm |
DFLL_21A | — | — | 853 |
Performance Level 2 Mode, fEXTERNAL=32.768 kHz @ ≤100ppm | |||
Note:
|