49.3 Power Supply

Table 49-7. Power Supply Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD=AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
REG_1VDDCORE_CIN (5)VDDCORE Input Bypass parallel Capacitor pair 0.811.2µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_3VDDPLL_CIN (5)VDDPLL Input Bypass parallel Capacitor pair 0.811.2µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_5VDD_CIN (5)VDD Input Bypass parallel Capacitor pair 80100nFCeramic XR7 with ESR <0.5Ω on all VDD pins
REG_9VREFx_CIN (5)External VREFA/VREFB Input Bypass parallel Capacitor pair 3.764.7µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω
REG_17AVDD_CIN (5)AVDD Input Bypass parallel Capacitor pair 810µFBulk Ceramic or solid Tantalum with ESR <0.5Ω
80100nFCeramic XR7 with ESR <0.5Ω on all AVDD pins
REG_23AVDD_LEXT (1)AVDD series Ferrite Bead DCR (DC Resistance)0.1≥ 600 Ohms @ 100MHz
REG_25Ferrite Bead Current Rating500mA
REG_27VDDOUT_LEXT (2,3) Buck Switch Mode Regulator Inductor Inductance (If LDO Mode not used)81012µHShielded Inductor ONLY (If used in BUCK mode else No Connect)
REG_29Inductor DCR (DC Resistance)0.7
REG_31Inductor ISAT Rating275mA
REG_33BUCK_PEFFBuck Mode Power Efficiency86%IOUT = 5mA
REG_3585%IOUT = 50mA
REG_36VDDCORE

VDDCORE Voltage Range

(PL0 mode)

0.9VCPU in Active or Idle Mode

VDDCORE Voltage Range

(PL2 mode)

1.2
REG_36AVSCALING_STEPVDDCORE / VDDPLL Voltage Scaling Step Size5mVStep size for PL0 to PL2 (or PL2 to PL0) transition
REG_37VDD (4)VDD Input Voltage Range1.623.33.63VPIC32CM LE00 / PIC32CM LS00
2.0PIC32CM LS60
REG_38VDDPLLVDDPLL Voltage Range

(PL0 mode)

0.9VCPU in Active or Idle Mode
VDDPLL Voltage Range

(PL2 mode)

1.2
REG_39AVDD (4)AVDD Input Voltage Range1.623.33.63VPIC32CM LE00 / PIC32CM LS00
2.0PIC32CM LS60
REG_43SVDD_RVDD/AVDD Rise Ramp Rate to ensure internal Power-on Reset Signal0.1V/µsFailure to meet this specification may lead to start-up or unexpected behaviors
REG_44SVDD_FVDD/AVDD Falling Ramp Rate to ensure internal Power-on Reset Signal0.05V/µsFailure to meet this specification may cause the device to not detect reset
REG_45VPORPower-on Reset 0.61.63VVDD/AVDD Power up/Down
REG_47VBOD33 (6,7)

BOD33.VREFSEL=0

1.571.60VBOD33.LEVEL = 0x4

(Default Factory Value)

3.603.68BOD33.LEVEL = 0x3F

BOD33.VREFSEL=1

1.641.79BOD33.LEVEL = 0x11
2.913.18BOD33.LEVEL = 0x3F
REG_51VBOD33LEVEL_STEPVBOD33 step size (BOD33.LEVEL)BOD33.VREFSEL=034mVStep size
BOD33.VREFSEL=128
REG_52VBOD33HYST_STEPVBOD33 Hysteresis step size (BOD33.HYST)Note (7)mVStep size
REG_53TRSTExternal RESET valid active pulse width1µsMinimum reset active time to guarantee CPU reset
Note:
  1. Ferrite Bead ISAT(min) ≥ (IDDANA(max) * 1.15).
  2. Buck Inductor ISAT(min) ≥ ((ICAPACITOR + IVDDCORE_MAX) * 1.2) when BUCK mode enabled.
  3. User must select either LDO or BUCK Mode. The modes are mutually exclusive.
  4. VDD and AVDD must be at the same voltage level.
  5. All bypass caps should be located immediately adjacent to pins and on the same side of the PCB as the MCU. Each primary power supply group VDD, AVDD, VDDCORE and VDDPLL should have one bulk capacitor and all power pins everywhere a 100nF bypass cap. Min and max represent absolute values including cap tolerances.
  6. VBOD33(min):
    • BOD33.VREFSEL=0 => VBOD33(min) = 1.43 + (BOD33.LEVEL[5:0]) * 0.0344
    • BOD33.VREFSEL=1 => VBOD33(min) = 1.17 + (BOD33.LEVEL[5:0]) * 0.0276
  7. VBOD33(max):

    (VBOD33(max)@BOD33.HYST=1) = (VBOD33(max)@BOD33.HYST=0) + VBOD33HYST_STEP

    where VBOD33HYST_STEP can be obtained for both BOD33.VREFSEL settings using the following graph: