49.34 NVM Block (Flash, Data Flash, NVM Configuration Rows) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |||
PL0 | PL2 | PL0 | PL2 | |||||||
NVM_1 | FRETEN (1) | Flash Data Retention | 20 | — | — | Yrs | Under all conditions less than Absolute Maximum Ratings specifications | |||
NVM_3 | EP (1) | Cell Endurance (Flash Erase or Write Operation) | 10K | — | — | Cycles | ||||
NVM_3A | Cell Endurance using Tamper Erase | 50 | ||||||||
NVM_5 | FREAD (2,4) | Flash Read | 0 Wait State | — | — | — | 8 | 11 | MHz | VDD=3.3V |
1 Wait States | — | — | — | 12 | 22 | |||||
2 Wait States | — | — | — | 12 | 35 | |||||
3 Wait States | — | — | — | 12 | 48 | |||||
0 Wait State | — | — | — | 6 | 11 | MHz | VDD=1.8V | |||
1 Wait States | — | — | — | 12 | 22 | |||||
2 Wait States | — | — | — | 12 | 35 | |||||
3 Wait States | — | — | — | 12 | 48 | |||||
NVM_7 | TFPW (3,4) | Program Cycle Time | Write Page | — | — | 2.5 | ms | VDD=3.3V | ||
NVM_9 | TCE (4) | Erase Chip | — | 2 | 12 | sec | ||||
NVM_11 | TFEB (3,4) | Erase Row | — | — | 6 | ms | ||||
NVM_13 | IDDPROG | Supply Current during Programming | — | — | 10 | mA | VDD=3.3V | |||
Note:
|