3.1.31 Waveform Capture Control Register

Waveform capture of 32-bit samples may be accomplished through exercise of these control bits, to select the Capture mode, which type of samples are to be captured and how many samples are captured. Capture data are written to the buffer starting at the address pointer stored in the CAPTURE_ADDR register. After each set of samples are captured, the number of the last sample set captured is stored in the CAPTURE_STATUS output register.

Upon completion of a one-shot capture sequence, the CAPTURE_STATE bits in the CAPTURE_STATUS register will be updated to COMPLETE, then, after the application code resets the CAPTURE_ENABLE bit to DISABLED, the CAPTURE_STATE bits will, then, be reset to DISABLED.

Name: CAPTURE_CTRL
Property: Read-Write

Bit 3130292827262524 
 CAPTURE_EN        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CH_SEL_VDCH_SEL_INCH_SEL_VCCH_SEL_ICCH_SEL_VBCH_SEL_IBCH_SEL_VACH_SEL_IA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  CAPTURE_SOURCE[2:0]  CAPTURE_TYPE[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 31 – CAPTURE_EN Enable Waveform Capture

ValueDescription
0x0 Waveform capture is disabled
0x1 Waveform capture is enabled

Bits 8, 9, 10, 11, 12, 13, 14, 15 – CH_SEL_x Capture Channel Select

Up to 8 channels of data may be captured at the same time. Only selected channels are captured.

ValueDescription
0x0 Waveform capture is disabled for channel x
0x1 Waveform capture is enabled for channel x

Bits 6:4 – CAPTURE_SOURCE[2:0] Capture Source Select

All captured data is after Vref compensation was applied and are scaled values (normalized by the appropriate K_Ix and K_Vx). In the case of 16 kHz sampling data, the calibration constants were not applied.

ValueDescription
0x0 Capture 16 kHz data [sQ1.30] before DSP filtering
0x1 Capture 4 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics)
0x2 Capture 4 kHz NBW data [sQ2.29] (Narrow Bandwidth = fundamental only)
0x3 Capture 8 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics)
Other RESERVED

Bits 1:0 – CAPTURE_TYPE[1:0] Selects whether capture is one-shot in nature (no samples captured prior to being enabled) or continuous capturing

Capture must be enabled to initiate a capture process. Once enabled, capture occurs based on the requested Capture mode. If enabled and a continuous Capture mode is selected, capture continues until it is disabled. If enabled and a one-shot Capture mode is selected, capture continues until appointed number of samples is captured.

ValueNameDescription
0x0 One-Shot Capture mode Capture total CAPTURE_BUFF_SIZE of future data; capture will stop after capture finishes or is disabled.
0x1 Continuous Capture mode Continuous capture of waveform data in circular-buffer fashion; capture will stop immediately after capture is disabled. CAPTURE_OFFSET indicates the offset of latest sample in capture buffer.