3.1.2 Metrology Feature Control Register

The metrology feature control register contains the main control bits for overall metrology feature.

Note: Bits 24:30: Channel selection for harmonics computation. These bits are used for disabling the harmonics computation on specific channels.
Name: FEATURE_CTRL
Property: Read-Write

Bit 3130292827262524 
  IN_HARM_DISVC_HARM_DISIC_HARM_DISVB_HARM_DISIB_HARM_DISVA_HARM_DISIA_HARM_DIS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 CREEP_S_ENCREEP_P_ENCREEP_Q_ENCREEP_I_EN V_MAX_RESETI_MAX_RESETSWAP_B_and_C 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 VD_DC_EN SYNTH_ENMAX_INT_SELECTNEUTRAL_DISPHASE_C_ENPHASE_B_ENPHASE_A_EN 
Access R/WR/WR/WR/WRWRWRW 
Reset 0000000 
Bit 76543210 
 RZC_THRESH_DIS SYNCH[1:0]RZC_DIRRZC_CHAN_SELECT[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 30 – IN_HARM_DIS

ValueDescription
0 Harmonic computation for channel IN (neutral current) is enabled.
1 Harmonic computation for channel IN (neutral current) is disabled.

Bit 29 – VC_HARM_DIS

ValueDescription
0 Harmonic computation for channel VC (phase C voltage) is enabled.
1 Harmonic computation for channel VC (phase C voltage) is disabled.

Bit 28 – IC_HARM_DIS

ValueDescription
0 Harmonic computation for channel IC (phase C current) is enabled.
1 Harmonic computation for channel IC (phase C current) is disabled.

Bit 27 – VB_HARM_DIS

ValueDescription
0 Harmonic computation for channel VB (phase B voltage) is enabled.
1 Harmonic computation for channel VB (phase B voltage) is disabled.

Bit 26 – IB_HARM_DIS

ValueDescription
0 Harmonic computation for channel IB (phase B current) is enabled.
1 Harmonic computation for channel IB (phase B current) is disabled.

Bit 25 – VA_HARM_DIS

ValueDescription
0 Harmonic computation for channel VA (phase A voltage) is enabled.
1 Harmonic computation for channel VA (phase A voltage) is disabled.

Bit 24 – IA_HARM_DIS

ValueDescription
0 Harmonic computation for channel IA (phase A current) is enabled.
1 Harmonic computation for channel IA (phase A current) is disabled.

Bit 23 – CREEP_S_EN Apparent Power Creep Threshold Feature Enable

Used to enable/disable metrology creep function of apparent power pulse generation and any associated ACC_Tx total energy pulse value accumulators. Refer to the CREEP_THRESHOLD_S for additional information.

ValueNameDescription
0 DISABLED Disable apparent power creep threshold feature.
1 ENABLED Enable apparent power creep threshold feature.

Bit 22 – CREEP_P_EN Active Power Creep Threshold Feature Enable

Used to enable/disable metrology creep function of active power. It affects to both the total creep and the per-phase creeps. Refer to the CREEP_THRESHOLD_P, CREEP_THRESHOLD_P_A, CREEP_THRESHOLD_P_B, and CREEP_THRESHOLD_P_C for additional information.
ValueNameDescription
0 DISABLED Disable active power creep threshold feature.
1 ENABLED Enable active power creep threshold feature.

Bit 21 – CREEP_Q_EN Reactive Power Creep Threshold Feature Enable

Used to enable/disable metrology creep function of reactive power. It affects to both the total creep and the per-phase creeps. Refer to the CREEP_THRESHOLD_Q, CREEP_THRESHOLD_Q_A, CREEP_THRESHOLD_Q_B, and CREEP_THRESHOLD_Q_C for additional information.
ValueNameDescription
0 DISABLED Disable reactive power creep threshold feature.
1 ENABLED Enable reactive power creep threshold feature.

Bit 20 – CREEP_I_EN Current Creep Threshold Feature Enable

Used to enable/disable metrology creep function of metrology. It affects to both the total creep and the per-phase creeps. Current creep thresholding is used to kill pulse contribution from any or all phases below the current threshold and affects all enabled [P, Q, and I2] pulsing in the case of the global creep and also to the accumulators in the case of the individual creeps. Refer to the CREEP_THRESHOLD_I, CREEP_THRESHOLD_I_A, CREEP_THRESHOLD_I_B, and CREEP_THRESHOLD_I_C for additional information.
ValueNameDescription
0 DISABLED Disable current creep threshold feature.
1 ENABLED Enable current creep threshold feature.

Bit 18 – V_MAX_RESET Reset All V_x_MAX values in Metrology Status Registers

This bit will be cleared by the metrology firmware automatically.
ValueDescription
1 Reset all V_x_MAX values in Metrology Status Registers.

Bit 17 – I_MAX_RESET Reset All I_x_MAX values in Metrology Status Registers

This bit will be cleared by the metrology firmware automatically.
ValueDescription
1 Reset all I_x_MAX values in Metrology Status Registers.

Bit 16 – SWAP_B_and_C Swap I2/V2 to DSP processing channels I_V/V_C and vice versa

Applies for polyphase processing. Allows Δ-Y transformation when using 2-element ATSENSE203 metering.

If enabled, channel swap is performed before DSP channel calibration factors are applied.

ValueDescription
0 DSP input mapping: I2/V2 mapped I_B/V_B; I3/V3 mapped I_C/V_C (default).
1 DSP input mapping: I2/V2 mapped I_C/V_C; I3/V3 mapped I_B/V_B.

Bit 15 – VD_DC_EN Enabled DC measurements in VD

ValueDescription
0 DC measurements disabled (default).
1 DC measurements enabled. The DC block filter is not executed.

Bit 13 – SYNTH_EN Synthesizer enabled

ValueDescription
0 Synthesizer disabled (default).
1 Synthesizer enabled. The samples coming from the AFE are replaced with synthesized ones.

Bit 12 – MAX_INT_SELECT Max Integration Period Select

Only applies if control word M = 0 (M = Number of cycles for integration period) and affects rounding when determining number of cycles closest to 1 sec.
ValueDescription
0 Metrology DSP will integrate for an integral number of cycles closest to 1 second. Due to line frequency drift, the integration period may be slightly longer or shorter than 1 sec, bounded approximately by [0.99, 1.01] sec.
1 Metrology DSP will integrate for an integral number of cycles no greater than 1 second. Due to line frequency drift, the integration period will always be ≤ 1 sec, bounded by approximately by [0.98, 1.00] sec.

Bit 11 – NEUTRAL_DIS Disable neutral measurement

Only applies when the neutral current and the temperature measurements are shared in the same channel, such as in the PIC32CXMTC with external ATSENSE301.
ValueDescription
0 Neutral measurement is disabled, and the shared channel is continuously acquiring temperature readings.
1 Neutral and temperature measurements are acquired using the shared channel.

Bits 8, 9, 10 – PHASE_x_EN Enable Phase x (x = A, B or C)

Selects phases used for pulse computation. At least one phase must be enabled for pulsing to function. For typical usage, enable all phases used for pulsing. This feature may be used to temporarily disable or exclude phases from pulse computation.
ValueNameDescription
0 DISABLED Disable phase
1 ENABLED Enable phase

Bit 7 – RZC_THRESH_DIS Raw Zero-Crossing Threshold Disable

Selects the raw Zero-Crossing detection algorithm threshold.
ValueDescription
0 Threshold set to the average value computed in the last integration period.
1 Threshold set to 0.

Bits 5:4 – SYNCH[1:0] Dominant Voltage Channel Selection

The energy integration period is determined by counting zero-crossings of a narrow-band filtered version of the dominant voltage phase. SYNCH is used to allow the metrology module to dynamically determine which voltage phase is the dominant voltage phase or to statically choose one particular phase for zero-crossing counting. In all cases of active phase cycle counting, measurement quantities are integrated over M-number of (negative-to-positive) zero-crossings. It is recommend that the sync phase is appointed, especially for a single phase application.

ValueDescription
0x0 Measurement interval based on dominant phase, determined dynamically.
0x1 Measurement interval based on phase-A.
0x2 Measurement interval based on phase-B.
0x3 Measurement interval based on phase-C.

Bit 3 – RZC_DIR Raw Zero-Crossing Direction Selection

Raw Zero-Crossing Direction selects either positive-going or negative-going raw zero-crossings trigger the IPC interrupt: IPC_RAW_ZERO_CROSSING.
ValueNameDescription
0 POSITIVE Positive-going raw zero-crossings selected.
1 NEGATIVE Negative-going raw zero-crossings selected.

Bits 2:0 – RZC_CHAN_SELECT[2:0] Raw Zero-Crossing Channel Select and Enable

Raw Zero-Crossing allows detection of zero-crossings using the raw 16 kHz input voltage channel samples. Unlike the zero-crossing detection used for timing decisions that use a 4 kHz fundamental only filtered data stream, the Raw Zero-Crossing detection feature has no frequency-dependent group delay nor any appreciable bulk filter delay.
ValueDescription
0x0 Raw Zero-Crossing detection is disabled.
0x1 Raw Zero-Crossing detection based on input voltage channel V1.
0x3 Raw Zero-Crossing detection based on input voltage channel V2.
0x5 Raw Zero-Crossing detection based on input voltage channel V3.