3.1.32 Capture Buffer Size

CAPTURE_BUFF_SIZE specifies buffer size used for the capture function in units of 32-bit values. It must be divisible by the number of channels selected.

For example, to capture exactly 8,000 sets of samples of only the three voltage channels, set buffer size to:

CAPTURE_BUFF_SIZE = 8000[sample sets] * 3[samples/set] = 24000[samples] = 0x5DC0

Note: A buffer of 24,000 samples is equal in size to 96,000 bytes.
Table 3-3. Capture Buffer Distribution Samples
Channel IA is selectedAll channel are selectedChannel IA and IB are selected
.........
CH_IA_0CH_IA_0CH_IA_0
CH_IA_1CH_VA_0CH_IB_0
CH_IA_2CH_IB_0CH_IA_1
CH_IA_3CH_VB_0CH_IB_1
CH_IA_4CH_IC_0CH_IA_2
CH_IA_5CH_VC_0CH_IB_2
CH_IA_6CH_IN_0CH_IA_3
CH_IA_7CH_VD_0CH_IB_3
CH_IA_8CH_IA_1CH_IA_4
...CH_VA_1CH_IB_4
—CH_IB_1...
—CH_VB_1—
—CH_IC_1—
—CH_VC_1—
—CH_IN_1—
—CH_VD_1—
—CH_IA_2—
—CH_VA_2—
—CH_IB_2—
—CH_VB_2—
—CH_IC_2—
—CH_VC_2—
—CH_IN_2—
—CH_VD_2—
—CH_IA_3—
—CH_VA_3—
—...—
Name: CAPTURE_BUFF_SIZE
Property: Read-Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CAPTURE_BUFF_SIZE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CAPTURE_BUFF_SIZE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CAPTURE_BUFF_SIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – CAPTURE_BUFF_SIZE[23:0] (uQ24.0)