3.1.17 Per-Phase Creep Threshold of Phase Current

These registers allow to establish different current thresholds for each one of the phases.

If the per-phase x (x = A, B or C) current is less than the threshold, then the corresponding accumulators (I_x, I_x_F) are reset to zero. This rule is applied to every single cycle.

This creep affects the power accumulators, the pulse accumulators and measurements. However, the generic creep (CREEP_THRESHOLD_I) affects only the pulse accumulators and measurements.

The CREEP_THRESHOLD_I_x is stored in the uQ12.20 format and the unit is mArms-scaled (normalized by K_I_x).

For example, for desired creep thresholds of 5 mA for phase A, 10 mA for phase B, and 15 mA for phase C (K_I_A = K_I_B = K_I_C = 617.28396), then:

  • CREEP_THRESHOLD_I_A = round [(5 / 617.28396) * 220] = 8493 = 0x0000212D
  • CREEP_THRESHOLD_I_B = round [(10 / 617.28396) * 220] = 16987 = 0x0000425B
  • CREEP_THRESHOLD_I_C = round [(15 / 617.28396) * 220] = 25840 = 0x000064F0
Name: CREEP_THRESHOLD_I_x (x = A, B, C)
Property: Read-Write

Bit 3130292827262524 
 CREEP_THRESHOLD_I_x[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CREEP_THRESHOLD_I_x[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CREEP_THRESHOLD_I_x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CREEP_THRESHOLD_I_x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CREEP_THRESHOLD_I_x[31:0] (uQ12.20)