3.1.20 Active Power Offset Register

The physical significance of POWER_OFFSET_P is total active energy (W-hour) offset per full cycle (20 ms for 50 Hz, 16.667 ms for 60 Hz).

POWER_OFFSET_P is stored in sQ1.30 format and is subtracted each full cycle.

POWER_OFFSET_P affects only P and P_F pulse generation and ACC_Tx pulse accumulators.

If the power offset to be compensated is 0.25 mWh/cycle, the value to be written in the register is:

POWER_OFFSET_P = round [0.25 / 1000 * 230] = 268435 = 0x00041893.

0.25 mWh/cycle corresponds to an active power of 0.25 / 1000 * 50 * 3600 = 45W (at 50 Hz).

Refer to the “PIC32CXMTx Metrology User Guide” (DS50003460) for a more detailed description.

Name: POWER_OFFSET_P
Property: Read-Write

This value indicates the active power offset of appointed pulse.

Bit 3130292827262524 
 POWER_OFFSET_P[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 POWER_OFFSET_P[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 POWER_OFFSET_P[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 POWER_OFFSET_P[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – POWER_OFFSET_P[31:0] (sQ1.30)