3.1.16 Creep Threshold of Phase Current

For each phase with a current less than threshold CREEP_THRESHOLD_I in any one line cycle interval, any contributions to a selected pulse are zeroed out, and quantities from that phase make no contribution toward any selected pulse and its associated pulse accumulator.

The CREEP_THRESHOLD_I is stored in the uQ12.20 format and the unit is mArms-scaled (normalized by a common K_I). A single common K_I is used for all phases for CREEP_THRESHOLD_I determination.

For example, for a desired creep threshold of 10 mA, K_I = 617.28396, then CREEP_THRESHOLD_I = round[(10 / 617.28396) * 220] = 16987 = 0x0000425B.

Warning: The CREEP_THRESHOLD_I functionality will be deactivated if any of the registers CREEP_THRESHOLD_I_A, CREEP_THRESHOLD_I_B, or CREEP_THRESHOLD_I_C contain a value other than zero.
Name: CREEP_THRESHOLD_I
Property: Read-Write

Bit 3130292827262524 
 CREEP_THRESHOLD_I[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CREEP_THRESHOLD_I[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CREEP_THRESHOLD_I[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CREEP_THRESHOLD_I[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CREEP_THRESHOLD_I[31:0] (uQ12.20)