3.1.13 Per-Phase Creep Threshold for Active Energy

If the per-phase active power (fundamental plus harmonics) is less than the creep threshold, then the corresponding accumulators (P_x, P_x_F) are reset to zero. This rule is applied to every single cycle.

This creep affects the power accumulators, the pulse accumulators and measurements. However, the generic creep power threshold (POWER_OFFSET_P) affects only the pulse accumulators and measurements.

The CREEP_THRESHOLD_P_x is stored in the uQ12.20 format and the unit is mWatts-scaled (normalized by K_I_x and K_V_x).

If the creep active power for phase A is set to 5 Watt, K_I_A = 547 and K_V_A = 1651, then CREEP_THRESHOLD_P_A = round [5000 / (K_IA * K_VA) * 220] = 5805 = 0x000016AD.

Name: CREEP_THRESHOLD_P_x (x = A, B, C)
Property: Read-Write

Bit 3130292827262524 
 CREEP_THRESHOLD_P_x[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CREEP_THRESHOLD_P_x[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CREEP_THRESHOLD_P_x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CREEP_THRESHOLD_P_x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CREEP_THRESHOLD_P_x[31:0] (uQ12.20)