3.1.34 AFE Control 0 Register (For ATSENSE203/301)

Different meaning depending on the selected AFE. This is the meaning for ATSENSE203/301.

Name: AFE_CTRL_0 (For ATSENSE203/301)
Property: Read-Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 I3_GAIN[1:0]I2_GAIN[1:0]I1_GAIN[1:0]I0_GAIN[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:1, 2:3, 4:5, 6:7 – Ix_GAIN Gain Configuration of the Ix ADC channel

Note: I0_GAIN and I3_GAIN are not used for ATSENSE203.
ValueNameDescription
0 ADC_GAINX1 Input stage of the ADC has a gain of 1
1 ADC_GAINX2 Input stage of the ADC has a gain of 2
2 ADC_GAINX4 Input stage of the ADC has a gain of 4
3 ADC_GAINX8 Input stage of the ADC has a gain of 8