3.1.19 Power Offset Control Register
| Name: | POWER_OFFSET_CTRL |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P_OFFSET_PUL | Q_OFFSET_PUL | S_OFFSET_PUL | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P_OFFSET_ACC_C | P_OFFSET_ACC_B | P_OFFSET_ACC_A | Q_OFFSET_ACC_C | Q_OFFSET_ACC_B | Q_OFFSET_ACC_A | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 31 – P_OFFSET_PUL Active Power Offset for Pulse Quantities Enable
P_OFFSET_PUL is used to enable active power offset functionality for pulse quantities only. P_OFFSET_PUL uses register POWER_OFFSET_P affecting: active energy pulse generation and TX pulse accumulation registers.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Disables offset |
| 0x1 | ENABLE | Enables offset |
Bit 27 – Q_OFFSET_PUL Reactive Power Offset for Pulse Quantities Enable
Q_OFFSET_PUL is used to enable reactive power offset functionality for pulse quantities only. Q_OFFSET_PUL uses register POWER_OFFSET_Q affecting: reactive quadergy pulse generation and TX pulse accumulation registers.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Disable offset |
| 0x1 | ENABLE | Enable offset |
Bit 24 – S_OFFSET_PUL Apparent Power Offset for Pulse Quantities Enable
S_OFFSET_PUL is used to enable apparent power offset functionality for pulse quantities only.
S_OFFSET_PUL uses register POWER_OFFSET_S affecting: apparent energy pulse generation and TX pulse accumulation registers.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Disable offset |
| 0x1 | ENABLE | Enable offset |
Bits 20, 21, 22 – P_OFFSET_ACC_x Active Power Offset for Accumulator Quantities Enable
P_OFFSET_ACC_x is used to enable per-channel active power offset added to the 64-bit processing stream. P_OFFSET_ACC_x uses registers POWER_OFFSET_P_x affecting: ACC_P_x 64-bit accumulators, active energy pulse generation and TX pulse accumulation registers.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Disable offset |
| 0x1 | ENABLE | Enable offset |
Bits 16, 17, 18 – Q_OFFSET_ACC_x Reactive Power Offset for Accumulator Quantities Enable
Q_OFFSET_ACC_x is used to enable per-channel reactive power offset added to the 64-bit processing stream. Q_OFFSET_ACC_x uses registers POWER_OFFSET_Q_x affecting: ACC_Q_x 64-bit accumulators, reactive quadergy pulse generation and TX pulse accumulation registers.
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLE | Disable offset |
| 0x1 | ENABLE | Enable offset |