3.1.5 Harmonic Control Register

The metrology feature control register contains the main control bits for the overall metrology feature.

Name: HARMONIC_CONTROL
Property: Read-Write

Bit 3130292827262524 
 HARMONIC_ENHARMONIC_m_REQ[30:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HARMONIC_m_REQ[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HARMONIC_m_REQ[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HARMONIC_m_REQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – HARMONIC_EN Enable Harmonic Analysis

ValueNameDescription
0 DISABLED Disable harmonic analysis
1 ENABLED Enable harmonic analysis

Bits 30:0 – HARMONIC_m_REQ[30:0] Request number of harmonic for analysis

Harmonic analysis will be computed for the selected harmonic orders specified in this field. The analysis will produce accurate results when a whole integration period is elapsed. Consequently, the application must discard the results generated in the integration period when the analysis was enabled or the harmonic selection changed.
Warning: Although the control register can enable up to 31 harmonic orders, the frequency response may be limited by the metrology filters or the input network anti-aliasing filters. With respect to the metrology filters, the accuracy is better than 0.007% up to 1386 Hz, ensuring an extremely accurate response up to the 21st harmonic order (considering a fundamental frequency of 60 Hz, with a 10% deviation). However, the response remains relatively flat up to 1650 Hz, with an error margin of up to 0.05%.