20.2.15.6 Probability Summary

From this panel you can include the probability summary in the report and set specific options.

Figure 20-39. SmartPower Power Report Dialog Box - Probability Summary Panel
þÿ

Include probability summary: This section shows the probability summary and reports the driver, net, rate, source, and type for each pin.

This section can be sorted by selecting the preferred method:

  • Sort by: Pin Name, Net Name, Rate, Source, or Type
  • Sort Order: Ascending or Descending
Figure 20-40. SmartPower Report
þÿ

In addition to the information selected on the Power Reports dialog box, the report contains global design information.

Global design information: This section shows the target family, the package and the die. It also shows information about the operating conditions, speed grade, and power mode. This option is set by default.