2.1.9.3 ADC Only With Calibration

This configuration instantiates only the analog block model. It omits the data‑processing logic, sequence controller, and analog‑to‑digital converter (ADC) management features. When using this configuration, you must fully manage the ADC and all related analog block functionality.

When the DATAVALID, BUSY, and ADCRESULT signals are exported with calibration enabled, these signals are driven by the calibration intellectual property (IP) block, as illustrated in the following figure.

Figure 2-12. System Diagram for ADC Only
???