20.2.17.5 Glitch Filtering
This panel enables you to filter out pulses of short durations by selecting Automatic Glitch Filtering or by entering a value in the Specify Filtering Threshold field. The default glitch filtering option is Automatic Glitch Filtering.