10.4.15.1.4 Write Enable (WEN) and Read Enable (REN)

Write enable controls when the write data (WD) is written to the Write Address (WADDR) of the RAM at the clock edge.

Asserting the read enable causes the RAM data at the read address (RADDR) location to be loaded to the data port (RD).