10.4.15.1.6 LP and FF Inputs

LP (Low Power) Port (Active High)
You drive this port during active and idle modes to lower static Icc. When driving this pin, you must deselect the SRAM/FIFO for some determined time (counter value) or for a particular condition in your logic. This port has no effect if the port BLK is de-asserted (BLK port is active low), that is if BLK is high, then the LP port value is irrelevant.
FF (Flash*Freeze) Port (Active Low)
Connect this port directly to your Flash*Freeze pin (INBUF_FF output) in Flash*Freeze Type 1. It must be inverted when driven by housekeeping logic involving the ULSICC macro in Flash*Freeze Type 2. Connect this port directly to the Flash_Freeze_Enabled port of the Flash*Freeze Management IP if you are using it to implement Flash*Freeze Type 2. Asserting this port ensures that the SRAM/FIFO does not stay in WRITE and/or READ mode when the device enters Flash*Freeze mode.