10.4.13.3.2 Automatic Buffering
In this mode (default), a buffering scheme is automatically built into the RAM core architecture (see the following figure). This mode should always be considered first. However, if the performance is not met, it may be better to use the manual buffering option.