2.1.18.4 Masking on Resolution
The calculated threshold value is masked based on the selected ADC resolution.
- 12-bit resolution: No bits are masked.
- 10‑bit resolution: Bits [1:0] are set to 0.
- 8‑bit resolution: Bits [3:0] are set to 0.
The calculated threshold value is masked based on the selected ADC resolution.
Rev: A