2.2.11.1 Conversion Time Calculation
The ADC conversion time is the sum of the following components:
Tconv = Tsync_read + Tsample + Tdistrib + Tcal + Tsync_write
where:
- Tsync_read = synchronization time for reading data = SYS_CLK
- Tsync_write = synchronization time for writing data = SYS_CLK
The acquisition and hold time is defined as:
- Tacquisition_hold = Tsample + (Tprescaler_settling or Tstrobe)
- Tacquisition_hold = (2 + stc) × ADC_CLK
Additional timing components are defined as follows:
- Tdistrib = charge distribution time
Tdistrib = ADC_resolution × ADC_CLK
- Tcal = calibration time
Tcal = 2 × ADC_CLK