5.7.6 NVM Source Data Address Register High

Name: NVMSRCADRH
Offset: 0x8DA

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NVMSRCADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – NVMSRCADR[23:16] NVM Source Data Address bits

The RAM address of the data to be programmed into Flash when the NVMOP[3:0] bits are set to row programming.