5.7.3 Nonvolatile Memory Upper Address Register

Legend: x = Bit is unknown

Name: NVMADRU
Offset: 0x8D4

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NVMADRU[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – NVMADRU[23:16] Nonvolatile Memory Upper Write Address bits

Selects the upper eight bits of the location to program or erase in Program Flash Memory. This register may be read or written to by the user application.