5.7.12 ECC System Status Display Register High

Name: ECCSTATH
Offset: 0x00FA

Bit 15141312111098 
       DEDOUTDEDIN 
Access R/WR/W 
Reset 00 
Bit 76543210 
 SECSYND[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 9 – DEDOUT Calculated Dual Bit Error Detection Parity bit

Bit 8 – DEDIN Read Dual Bit Error Detection Parity bit

DEDIN is the actual parity value of a Flash read operation.

Bits 7:0 – SECSYND[7:0] Calculated ECC Syndrome Value bits

Indicates the bit location that contains the error.