5.7.8 ECC Fault Injection Configuration Register High

Name: ECCCONH
Offset: 0x0F2

Bit 15141312111098 
 FLT2PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLT1PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – FLT2PTR[7:0] ECC Fault Injection Bit Pointer 2 bits

ValueDescription
11111111-00111000 No Fault injection occurs
00110111 Fault injection (bit inversion) occurs on bit 55 of ECC bit order
. . .
00000001 Fault injection (bit inversion) occurs on bit 1 of ECC bit order
00000000 Fault injection (bit inversion) occurs on bit 0 of ECC bit order

Bits 7:0 – FLT1PTR[7:0] ECC Fault Injection Bit Pointer 1 bits

ValueDescription
11111111-00111000 No Fault injection occurs
00110111 Fault injection occurs on bit 55 of ECC bit order
. . .
00000001 Fault injection occurs on bit 1 of ECC bit order
00000000 Fault injection occurs on bit 0 of ECC bit order