5.7.5 NVM Source Data Address Register Low

Name: NVMSRCADRL
Offset: 0x8D8

Bit 15141312111098 
 NVMSRCADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NVMSRCADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – NVMSRCADR[15:0] NVM Source Data Address bits

The RAM address of the data to be programmed into Flash when the NVMOP[3:0] bits are set to row programming.