9.2.2.9 Interrupt Change Notification Enable for PORTx Register

Name: CNEN0x
Offset: 0xE10, 0xE2C, 0xE48, 0xE64, 0xE80

Bit 15141312111098 
 CNEN0x[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNEN0x[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNEN0x[15:0] Interrupt Change Notification Enable for PORTx bits

ValueDescription
1

Interrupt-on-change (from the last read value) is enabled for PORTx[n]

0

Interrupt-on-change is disabled for PORTx[n]