9.2.2.10 Interrupt Change Notification Status for PORTx Register
| Name: | CNSTATx |
| Offset: | 0xE12, 0xE2E, 0xE4A, 0xE66, 0xE82 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNSTATx[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNSTATx[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNSTATx[15:0] Interrupt Change Notification Status for PORTx bits
When CNSTYLE (CNCONx[11]) = 0:
| Value | Description |
|---|---|
1 |
Change occurred on PORTx[n] since last read of PORTx[n] |
0 |
Change did not occur on PORTx[n] since last read of PORTx[n] |