3.5.29 Y Page Register

Name: YPAG
Offset: 0x56

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 YPAG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – YPAG[7:0] Y Page bits

Note: When implemented, YPAG is a R/W SFR register which resets to 0x0001. When not implemented, YPAG is a read-only SFR register which will always return the fixed Y RAM page value, 0x0001.