3.5.15 DO Loop
Start Address Register Low
| Name: | DOSTARTL |
| Offset: | 0x3A |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DOSTARTL[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DOSTARTL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – DOSTARTL[15:0]
Current DO Loop Start Address bits
Note: DOSTARTL[0] always reads as
‘
0’; DOSTARTL is a read-only register.