3.5.31 CPU W Register Context Status Register

Name: CTXTSTAT
Offset: 0x5A

Bit 15141312111098 
      CCTXI[2:0] 
Access RRR 
Reset 000 
Bit 76543210 
      MCTXI[2:0] 
Access RRR 
Reset 000 

Bits 10:8 – CCTXI[2:0] Current (W Register) Context Identifier bits

ValueDescription
111

Reserved

. . .
100

Alternate Working Register Set 4 is currently in use

011

Alternate Working Register Set 3 is currently in use

010

Alternate Working Register Set 2 is currently in use

001

Alternate Working Register Set 1 is currently in use

000

Default register set is currently in use

Bits 2:0 – MCTXI[2:0] Manual (W Register) Context Identifier bits

ValueDescription
111

Reserved

. . .
100

Alternate Working Register Set 4 was most recently manually selected

011

Alternate Working Register Set 3 was most recently manually selected

010

Alternate Working Register Set 2 was most recently manually selected

001

Alternate Working Register Set 1 was most recently manually selected

000

Default register set was most recently manually selected