3.5.30 EDS Bus Initiator Priority Control Register

Name: MSTRPR
Offset: 0x58

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DMAPRCANPRCAN2PR  NVMPR 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – DMAPR Modify DMA Controller Bus Initiator Priority Relative to CPU bit

ValueDescription
1 Raises DMA Controller bus Initiator priority to above that of the CPU
0 No change to DMA Controller bus Initiator priority

Bit 4 – CANPR Modify CAN1 Bus Initiator Priority Relative to CPU bit

ValueDescription
1 Raises CAN1 bus Initiator priority to above that of the CPU
0 No change to CAN1 bus Initiator priority

Bit 3 – CAN2PR Modify CAN2 Bus Initiator Priority Relative to CPU bit

ValueDescription
1 Raises CAN2 bus Initiator priority to above that of the CPU
0 No change to CAN2 bus Initiator priority

Bit 0 – NVMPR Modify NVM Controller Bus Initiator Priority Relative to CPU bit

ValueDescription
1 Raises NVM Controller bus Initiator priority to above that of the CPU
0 No change to NVM Controller bus Initiator priority