24.2.4 PTG Broadcast Trigger Enable Low Register

Note:
  1. These bits are read-only when the module is executing Step commands.
Name: PTGBTEH(1)
Offset: 0x906

Bit 15141312111098 
 PTGBTE[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  PTGBTE[23:17] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 15:8 – PTGBTE[31:24] PTG Broadcast Trigger Enable bits

ValueDescription
1

Generates trigger when the broadcast command is executed

0

Does not generate trigger when the broadcast command is executed

Bits 6:0 – PTGBTE[23:17] PTG Broadcast Trigger Enable bits

ValueDescription
1

Generates trigger when the broadcast command is executed

0

Does not generate trigger when the broadcast command is executed