24.2.9 PTG Counter 0 Limit Register

Note:
  1. These bits are read-only when the module is executing Step commands.
Name: PTGC0LIM(1)
Offset: 0x918

Bit 15141312111098 
 PTGC0LIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGC0LIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGC0LIM[15:0] PTG Counter 0 Limit Register bits

This register is used to specify the loop count for the PTGJMPC0 Step command or as a Limit register for the General Purpose Counter 0.