24.2.13 PTG Step Queue Pointer Register

Note:
  1. These bits are read-only when the module is executing Step commands.
Name: PTGQPTR(1)
Offset: 0x928

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    PTGQPTR[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – PTGQPTR[4:0] PTG Step Queue Pointer Register bits

This register points to the currently active Step command in the Step queue.