5.15.11.5 System Interrupt Register 3
| Name: | SIR3 |
| Offset: | 0x15 |
| Reset: | 0x0 |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VGUV | VCPUV | SCHS3 | SCHS2 | SCHS1 | SCLS3 | SCLS2 | SCLS1 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – VGUV
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A VG undervoltage event has been detected. |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 6 – VCPUV
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A VCP undervoltage event has been detected. |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 5 – SCHS3
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (HS3). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 4 – SCHS2
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (HS2). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 3 – SCHS1
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (HS1). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 2 – SCLS3
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (LS3). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 1 – SCLS2
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (LS2). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |
Bit 0 – SCLS1
(Submit Feedback)| Value | Description |
|---|---|
| 1 | A short circuit has been detected for the corresponding external MOSFET (LS1). |
| 0 | The bit is reset to ‘0’ by writing a ‘1’ to it. |