5.15.11.10 Register Write Protection Control Register

Sections of the register address area can be write-protected to prevent unintended modifications.
Name: RWPCR
Offset: 0x0F
Reset: 0x0
Property: R/W

Bit 76543210 
 Reserved[7:1]WP0 
Access RRRRRRRR/W 
Reset 00000000 

Bit 0 – WP0

Write Protection Settings bit
ValueDescription
1 Disables register write access to register address areas 0x01 to 0x0E, 0x21 and 0x22.
0 Enables write access to the registers above.