5.15.11.2 System Interrupt Event Capture Enable Register 2

Name: SIECER2
Offset: 0x19
Reset: 0x1F
Property: R/W

Bit 76543210 
 Reserved[7:5]VDD2UVECEVDD1UVHECEVDD1UVLECEVDD2OVECEVDD1OVECE 
Access RRRR/WR/WR/WR/WR/W 
Reset 00011111 

Bit 4 – VDD2UVECE

VDD2 Undervoltage Event Capture Enable bit (VVDD2 < VVDD2_UV_Set)
ValueDescription
1 Enables VDD2 undervoltage event capture
0 Disables VDD2 undervoltage event capture

Bit 3 – VDD1UVHECE

VDD1 Undervoltage (VVDD1 < VVDD1_UV_Set) Event Capture Enable bit
ValueDescription
1 Enables VDD1 undervoltage event capture
0 Disables VDD1 undervoltage event capture

Bit 2 – VDD1UVLECE

VDD1 IO Undervoltage (VVDD1 < VVDD1_IO_UV_Set) Event Capture Enable bit
ValueDescription
1 Enables VDD1 IO undervoltage event capture
0 Disables VDD1 IO undervoltage event capture

Bit 1 – VDD2OVECE

VDD2 Overvoltage Event Capture Enable bit (VVDD2 > VVDD2_OV_Set).
ValueDescription
1 Enables VDD2 overvoltage event capture
0 Disables VDD2 overvoltage event capture

Bit 0 – VDD1OVECE

VDD1 Overvoltage Event Capture Enable bit (VVDD1 > VVDD1_OV_Set).
ValueDescription
1 Enables VDD1 overvoltage event capture
0 Disables VDD1 overvoltage event capture