3.4.40 DDR3PHY DCU Status Register 0

Name: DDR3PHY_DCUSR0
Offset: 0xD8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CFULLCFAILRDONE 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CFULL Capture Full

If set, indicates that the capture cache is full.

Bit 1 – CFAIL Capture Fail

If set, indicates that at least one read data word has failed.

Bit 0 – RDONE Run Done

If set, indicates that the DCU has finished executing the commands in the command cache. This bit is also set to indicate that a STOP command has successfully been executed and command execution has stopped.