3.4.18 DDR3PHY Mode Register 1 (DDR3 Mode)

Name: DDR3PHY_MR1 (DDR3 Mode)
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    QOFFTDQS RTT2  
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 LEVELRTT1DIC1AL[1:0]RTT0DIC0DE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 12 – QOFF Output Enable/Disable

When ‘0’, all outputs function normally; when ‘1’, all SDRAM outputs are disabled, removing output buffer current. This feature is used for IDD characterization of read current and must not be used in normal operation.

Bit 11 – TDQS Termination Data Strobe

When enabled (‘1’), TDQS provides additional termination resistance outputs that may be useful in some system configurations. Refer to the SDRAM memory device data sheet for details.

Bit 9 – RTT2 On-Die Termination

Selects the resistance for SDRAM on-die termination. For all bits RTTx, valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
0 ODT disabled
1 RZQ/4
2 RZQ/2
3 RZQ/6
4 RZQ/12
5 RZQ/8

Bit 7 – LEVEL Write Leveling Enable

Enables write-leveling when set.

Bit 6 – RTT1 On-Die Termination

Selects the resistance for SDRAM on-die termination. See RTT2.

Bit 5 – DIC1 Output Driver Impedance Control

Controls the output drive strength. For all bits DICx, valid values are as follows.
ValueDescription
0 RZQ/6
1 RZQ/7
2 Reserved
3 Reserved

Bits 4:3 – AL[1:0] Posted CAS Additive Latency

Setting additive latency that allows read and write commands to be issued to the SDRAM earlier than normal (refer to the SDRAM memory device data sheet for details).
ValueDescription
0 0 (AL disabled)
1 CL - 1
2 CL - 2
3 Reserved

Bit 2 – RTT0 On-Die Termination

Selects the effective resistance for SDRAM on-die termination. See RTT2.

Bit 1 – DIC0 Output Driver Impedance Control

See DIC1.

Bit 0 – DE DLL Enable/Disable

DLL must be enabled for normal operation.
ValueDescription
0 Enable the DLL
1 Disable the DLL