3.4.56 DDR3PHY BIST Word Count Status Register

Name: DDR3PHY_BISTWCSR
Offset: 0x138
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DXWCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DXWCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ACWCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ACWCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – DXWCNT[15:0] Byte Word Count

Indicates the number of words received from the byte lane.

Bits 15:0 – ACWCNT[15:0] Address/Command Word Count

Indicates the number of words received from the address/command lane.