3.4.34 DDR3PHY DCU Address Register

Name: DDR3PHY_DCUAR
Offset: 0xC0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     ATYPEINCACSEL[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 CSADDR[3:0]CWADDR[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – ATYPE Access Type

Specifies the type of access to be performed using this address.
ValueDescription
0 Write access
1 Read access

Bit 10 – INCA Increment Address

If set, specifies that the cache address specified in CWADDR and CSADDR are automatically incremented after each access of the cache. The increment happens in such a way that all the slices of a selected word are first accessed before going to the next word.

Bits 9:8 – CSEL[1:0] Cache Select

Selects the cache to be accessed.
ValueDescription
0 Command cache
1 Expected data cache
2 Read data cache
3 Reserved

Bits 7:4 – CSADDR[3:0] Cache Slice Address

Address of the cache slice to be accessed.

Bits 3:0 – CWADDR[3:0] Cache Word Address

Address of the cache word to be accessed.