3.4.38 DDR3PHY DCU General Configuration Register

Name: DDR3PHY_DCUGCR
Offset: 0xD0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RCSW[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RCSW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RCSW[15:0] Read Capture Start Word

The capture and compare of read data starts after Nth word. For example, setting this value to 12 will skip the first 12 read data.