3.4.60 DDR3PHY ZQ Impedance Control Register 1

Name: DDR3PHY_ZQ0CR1
Offset: 0x184
Reset: 0x0000007B
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ZPROG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01111011 

Bits 7:0 – ZPROG[7:0] Impedance Divide Ratio

Selects the external resistor divide ratio to be used to set the output impedance and the on-die termination.
ZPROG[3:0] (decimal)RZQ=240±1% Programmed Zo (Ohms)
DDR3/DDR3LDDR2LPDDR2/3
5––80
7––60
9––48
11404040
1334–34
––18(1)–
ZPROG[7:4] (decimal)Programmed ODT (Ohms)
DDR3/DDR3LDDR2
2120150
5–75
660–
7–50
940–
Note:
  1. To program 18 ohms, see Custom Calibration.
  2. Using different RZQ values in the range of 240–300 ohms, different impedance values may be obtained.
  3. ODT and driver output impedance are calibrated independently.
  4. For a detailed calibration procedure, see Impedance Calibration.