3.4.12 DDR3PHY DRAM Configuration Register

Name: DDR3PHY_DCR
Offset: 0x30
Reset: 0x0000000B
Property: Read/Write

Bit 3130292827262524 
    DDR2T     
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       DDRTYPE[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 MPRDQPDQ[2:0]DDR8BNKDDRMD[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001011 

Bit 28 – DDR2T DDR 2T Timing

If set, indicates that 2T timing must be used. 2T timing holds the address and command bus valid for 2 clock cycles.

Bits 9:8 – DDRTYPE[1:0] LPDDR2 Type

Selects the LPDDR2 type, when DDRMD[2:0]=4 in this register.
ValueDescription
0 LPDDR2-S4
1 LPDDR2-S2

Bit 7 – MPRDQ Multi-Purpose Register (MPR) DDR_D (DDR3 Only)

Specifies the value that is driven on non-primary DDR_D pins during MPR reads.
ValueDescription
0 Primary DDR_D drives out the data from MPR (0-1-0-1), non-primary DQs drive ‘0’.
1 Primary DDR_D and non-primary DDR_Dx drive the same data from MPR (0-1-0-1).

Bits 6:4 – PDQ[2:0] Primary DDR_D (DDR3 Only)

Specifies the DDR_D pin in a byte that is designated as a primary pin for DDR3 Multi-Purpose register (MPR) reads. Valid values are 0 to 7 for DDR_D0 to DDR_D7, respectively.

Bit 3 – DDR8BNK DDR 8-Bank

If set, indicates that the SDRAM used has 8 banks. tRPA = tRP+1 and tFAW are used for 8-bank DRAMs, other tRPA = tRP and no tFAW is used. Note that a setting of 1 for DRAMs that have fewer than 8 banks still results in correct functionality but less tight DRAM command spacing for the parameters described here.

Bits 2:0 – DDRMD[2:0] DDR Mode

SDRAM DDR mode.
ValueDescription
1 Reserved
2 DDR 2
3 DDR 3
4 LPDDR2 (Mobile DDR2)
5 LPDDR3 (Mobile DDR3)